Technical Data
Scope of Delivery
1 DC-DC Converter 48V/24V
1 Power Supply 48V 4.6A with connecting cable
1 Connector M12 4P Male, A-coded
1 Selector Switch M22 1NO 1NC M12, Male Connector, A-coded
1 Sensor/Actuator Connection Cable 5m M12 4P, Female Connector, A-coded
Properties
| Output voltage | 48/24 V DC |
|---|---|
| Output current | 1A/24 V DC + 4A/48 V DC |
| Input voltage | 58...264 V AC |
| Input current | 4A/115 V AC + 2A/230 V AC |
| ESD-safe | No |
| Nominal frequency | fn = 50/60 Hz |
| Weight | m = 2.542 kg |
| Ambient temperature (during operation) | +10 °C … +40 °C |
| Power | 220 W |
| Delivery unit | 1 set |
| cleanroom suitability | No |
Description
The StarterKit comprises the following components:
* Power Supply 48V 4.6A (resistant to feedback voltage)
* DC-DC Converter 48V/24V for supplying power to the 24 V controller and 48 V stepper motor
* An enable switch for safely starting up and shutting down the motor
* All necessary cables
The stepper motor and integrated controller use different operating voltages – 48 V and 24 V respectively. As the StarterSet includes DC-DC Converter 48V/24V, all you need to start using the intelligent stepper motor is the power supply unit, which is also included.
Motor ST NEMA24 StarterKit is resistant to feedback voltage caused by manual movement of the motor. The supplied enable switch also provides added safety for users because it is only after this is actuated that power is fed to the stepper motor.
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
27040801
eCl@ss 4.1
27040801
eCl@ss 5.0
27049190
eCl@ss 5.1
27069190
eCl@ss 6.0.1
27069090
eCl@ss 7.1
27069190
eCl@ss 8.0
27069190
eCl@ss 11.0
27069090
UNSPSC 9.0
56111901
UNSPSC 26.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85013100







