
Multi-Socket Power Strip, 5 outlet, with conventional power cord US
0.0.670.15
Technical Data
Scope of Delivery
1 Housing, Al, anodized, natural
5 Sockets NEMA-5 , 0°
1 ON/OFF switch, illuminated, 2-pole
1 Power cable SJT 3x14 AWG, NEMA Plug 5-15, l = 2m
Fastening elements
Properties
Article number | 0.0.670.15 |
---|---|
Line | Work Bench System |
ESD-safe | No |
Weight | m = 670 g |
Delivery unit | 1 set |
Description
Mains connection via a fixed conventional power cord or a system plug – can also be connected directly to the mains using Adapter, Socket/Plug (0.0.417.45, max. 16 A).
Can be fastened to profile grooves and all panels: fits flush with the fastening brackets included. The Fastening Sets also enable you to fit the units at an angle of 90° or 70° (particularly ergonomic). These sets are then used instead of the fastening brackets supplied with the Multi-Socket Power Strips.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
UNSPSC 9.0
39121406
eCl@ss 11.0
27144042
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
UNSPSC 7.0
39121406
Customs tariff number
85365080