Technical Data
Properties
| Line | Line D30 |
|---|---|
| ESD-safe | No |
| Weight | m = 9 g |
| Force max | Fmax. = 150 N |
| Delivery unit | 1 pce. |
| Material | PA-GB |
| Colour | grey similar to RAL 7042 |
Description
The panel element is held in front of the profile frame. This means frames can be clad even when they incorporate diagonal struts as bracing.
Panel Holder D30 is not suitable for use with panels that need to carry loads, such as working surfaces and steps.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
UNSPSC 9.0
31141501
UNSPSC 26.0
31141501
eCl@ss 7.1
23240190
UNSPSC 7.0
31141501
Customs tariff number
39269097







