Technical Data
Properties
| Line | line 6 |
|---|---|
| ESD-safe | Yes |
| Cross-sectional area | A = 3.43 cm2 |
| Moment of Inertia, torsional | It = 0.3 cm4 |
| Moment of Inertia, x-axis | Ix = 2.9 cm4 |
| Moment of Inertia, y-axis | Iy = 2.9 cm4 |
| Weight | m = 0.93 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 500 N |
| Colour | black |
| Resistance Moment, x-axis | Wx = 1.94 cm3 |
| Resistance Moment, y-axis | Wy = 1.94 cm3 |
Description
This weight-reduced aluminium profile in the light design variant from item features four open Line 6 profile grooves.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Line 6 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 26.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
