Technical Data
Properties
| Line | line 8 |
|---|---|
| ESD-safe | Yes |
| Moment of Inertia, torsional | It = 5.88 cm4 |
| Moment of Inertia, x-axis | Ix = 9.39 cm4 |
| Moment of Inertia, y-axis | Iy = 9.67 cm4 |
| Weight | m = 1.81 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 2500 N |
| Colour | black |
| Resistance Moment, x-axis | Wx = 4.64 cm3 |
| Resistance Moment, y-axis | Wy = 4.84 cm3 |
Description
This weight-reduced aluminium profile in the light design variant from item features three closed Line 8 profile grooves that are especially easy to open up. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 26.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100









