Technical Data
Scope of Delivery
1 Release Unit DIN/DOUT 24V
2 T-Slot Nuts 6 St M6
2 Hexagon Socket Head Cap Screws DIN 912 M6x60, St
2 Caps 6 D11, white, PC
Properties
| ESD-safe | No |
|---|---|
| Weight | m = 540 g |
| Delivery unit | 1 set |
| cleanroom suitability | No |
Description
Integrated control logic takes care of release and separation processes in material supply operations independently. An integrated optical sensor monitors the handover of materials and identifies whether the release process has been executed correctly.
There are two pre-defined operating modes to choose from:
Automatic: Up to three Release Units can be connected together in a logical chain. As plug-and-play solutions, the Release Units recognise each other and control the separation process independently via their integrated logic.
Single-actuator: An overarching controller (PLC) uses the Release Unit as a direct actuator.
One Release Unit: Holding SLCs in a queue and releasing them via a digital signal
Two Release Units: Additional separation and selective release
Three Release Units: Additional reduction of back pressure
Assembly Instructions
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
UNSPSC 26.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
84879090




