Robust robot column for stationary use

0.0.725.50


Technical Data

Properties

ESD-safeNo
Weightm = 43 kg
Delivery unit1 pce.

Description

The compact robot column is suitable as a universal base frame for stationary cobot projects with a minimal footprint. The design combines low material usage with high torsional rigidity and operational safety thanks to the option of bolting to the floor.

- Lateral suspension for the controller, battery, etc.
- High torsional rigidity thanks to additional cross struts
- Optimum stability with optional fastening of the knuckle feet in the floor
- Cobot connection with Robot Mounting Plate 8 280x280 (0.0.709.45)

Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item can assist you in modifying this application to meet the individual requirements of your project.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
UNSPSC 26.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090