Sprocket Wheel


Selected variant
Sprocket Wheel z32 D34.8-2 (0.0.727.95)
Sprocket Wheel z32 D34.8-2
0.0.727.95
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

LineLine D30
ESD-safeYes
Weightm = 186 g
Delivery unit1 pce.
MaterialSt, black

Description

Sprocket Wheel z32 D34.8-2 transmits the movement of a Chain 1/2" (0.0.465.17) to a Profile Tube. It is fastened in place using Adapter Sleeve D30-43 M35 (0.0.714.50).
The product can be combined with Sprocket Wheel z16 D34.8-5.2 (0.0.714.48) to double or halve rotational speed and torque in order to configure Karakuri/LCA applications with precision. The transmission ratio means, for example, that a Braking Roller D52-112 M6 z16 (0.0.718.59) can be supported in order to enhance process reliability.

Assembly Instructions

Chain 1/2" (0.0.465.17) is an alternative to a cable for Karakuri/LCA applications. It is connected to a profile using Chain Fastener 1/2" M6-50 (0.0.708.59). It is redirected using Pulley D75/D55 (0.0.708.62) and Chain Connector 1/2" 90° (0.0.708.60).Sprocket Wheel z16 D34.8-5.2 (0.0.714.48) and Sprocket Wheel z32 D34.8-2 (0.0.727.95) are used for power transmission and can also convert speed and torque when used in combination. They are fastened to a Profile Tube D30 heavy duty using Adapter Sleeve D30-43 M35 (0.0.714.50). This Profile Tube is fitted to a frame using Bearing Flange Set 8 D30 120x30 (0.0.715.23), which ensures it can rotate freely.

Variants

Sort by

2 more variants in this product family
Number of teeth:  16
Number of teeth:  32

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179105
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
UNSPSC 9.0
26111505
UNSPSC 26.0
26111505
UNSPSC 7.0
26111505
eCl@ss 11.0
23170490
Customs tariff number
84839089