Telescopic Rail Interlock Fastening Set 8

0.0.735.21


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 T-Slot Nut V 8 St M4, bright zinc-plated
1 button flange head screw ISO 7380 M4x18, St
1 locating lug, die-cast zinc, bright zinc-plated

Properties

Lineline 8
ESD-safeNo
Weightm = 16 g
Delivery unit1 set
cleanroom suitabilityNo

Description

Telescopic Rail Interlock Fastening Set 8 is used to fasten the locking element of Telescopic Rail Interlock Locking Set 8 (0.0.733.33) to a Line 8 groove. This ensures that the interlock system can be used with pull-out trays and drawers based on Line 8.
How the item interlock system works:

When one drawer is pulled out, the locking element slides the locking clip up. The Guide Bar moves all the other locking clips at the same time, which locks all the other pull-outs in place until the opened drawer has been pushed all the way in again.
The Guide Bar runs in a free vertical Line 8 groove on the profile frame.
The modular item Drawer System is the ideal solution for building drawers and pull-outs for industrial applications. Carefully coordinated components enable you to tailor your solutions to any application scenario in all dimensions. The item interlock system boosts stability because it makes sure only one drawer can be opened at a time.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
UNSPSC 26.0
31162502
UNSPSC 7.0
31162502
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024200