Technical Data
Properties
| Property | stainless |
|---|---|
| ESD-safe | No |
| Weight | m = 99 g |
| Delivery unit | 1 pce., length 1000 mm |
| Material | St, stainless |
| cleanroom suitability | No |
Description
The Guide Bar ensures that drawers and pull-outs of all sizes and in any custom combination can be secured so that only one pull-out can be open at any one time.
The Guide Bar sits safely protected in a free vertical Line 8 groove on the profile frame.
When one drawer is pulled out, the locking element slides the locking clip up. The Guide Bar moves all the other locking clips at the same time, which locks all the other pull-outs in place until the opened drawer has been pushed all the way in again.
The Guide Bar runs in a free vertical Line 8 groove on the profile frame.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
UNSPSC 26.0
56111903
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
76042910