Supplying power, compressed air and data
Routing supply lines with item – for power, compressed air and data
Whether you want a particularly clean and subtle solution for running your cables or just a way to retrospectively fix in place cables and hoses, a wide range of item installation elements will help you supply your workbenches with electricity, signalling technology, compressed air and data – precisely as you see fit.


Power, data and compressed air for the whole of production

Electricity, compressed air and data supply in the Online Shop
Services management in three stages – fixings for cables and supply lines and cable ducts for machine cabins, work benches and more
Virtually every workbench and specialist machine will need a power supply at the very least. Depending on the task at hand, there may also be additional requirements, such as supplying compressed air or sending signals. Cable trays, ducts and trunking all make it easier to keep cables and hoses well organised. Cable conduits from item offer a large selection of weight and size-optimised variants made of aluminium or plastic.

Stage 1: Attachment points

Stage 2: Conduit systems

Stage 3: Profiles with an integrated conduit
Supplying services in production – the Installation Profile
Whether as standalone power posts or as integral cable tidy features at a workstation, the item Installation Profiles safely route hoses and cables so that power and compressed air, for example, can be delivered to where they’re needed. Elements such as outlets and CEE sockets can easily be clipped into the opening of the conduit.

The item Installation Column – getting services to where they’re needed
You can use Installation Column Profile 8 160x160 to create power and air drops that serve as multifunctional access points for e.g. electricity and signalling technology. This profile features two spacious cable conduits and integrated (aluminium) ducts for additional compressed air supplies. The opening on the conduits can also accommodate Mounting Boxes, sockets, switches and network connections.
The space-saving Installation Column is extremely versatile. Depending on requirements, you can choose between “the Supply Solution”, “the Data Solution” and “the Horizontal Solution”.

Perfectly integrated – supplying services to the work bench
Installation Profile 8 160x80 K76 is an all-in-one solution for all requirements when it comes to supplying workstations with services. This strong, load-bearing profile features a cable conduit, two compressed air ducts, and attachment points for sockets and switches. The spacious cable channel, which can be divided into separate sections, accommodates power and data cables, while the two sealed ducts will carry compressed air to wherever a manifold needs to be installed.
Outlets, CEE sockets and switches can all be fitted with ease, simply by clipping them into the conduit opening. Two Line 8 grooves (T-slots) on each side can be used to attach accessories or connect the profile to frames of any type. The Installation Profile can be integrated into profile constructions in a horizontal or vertical orientation and into work benches in a vertical orientation.

The perfect components for any application
With an extensive range of accessories, you can equip workstations and machine cabins with sockets, connections and pneumatic tools. Easy-to-install, ESD-safe components ensure comprehensive ESD protection.

Switches and sockets

Pneumatics

ESD protection
Related topics

Machine cabins from item

The item Work Bench System