Technical Data
Scope of Delivery
1 Tool Holder 8 D24-80
1 T-Slot Nut V 8 St M6
1 washer ISO 7093-1 - 6, bright zinc-plated
1 spherical washer DIN 6319 - A4, stainless steel
1 washer DIN 1441-C 7-12
1 Hexagon Socket Head Cap Screw DIN 912 M6x22
Properties
| Torque | M = 6 Nm |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 36 g |
| Delivery unit | 1 set |
| Colour | black similar to RAL 9005 |
Description
The system stays compact and can be tilted and twisted to any angle for exceptional convenience when removing its contents.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
UNSPSC 26.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097
