Flat Conveyor Belt


Selected variant
Flat Conveyor Belt PUR ESD, accumulating -400, black (0.0.718.11)
Flat Conveyor Belt PUR ESD, accumulating -400, black
0.0.718.11
Show all
* Mandatory information

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.718.11
LineConveyors
ESD-safeYes
Weightm = 468 g/m
Delivery unitCut-off max. 50 m
MaterialPUR/PET
Colourblack

Description

Flat Conveyor Belts PUR ESD enable accumulation on conveyor lines and have an especially robust surface that exhibits reduced static friction. These black conveyor belts are ideal when you need goods to collect in a line on your belt conveyor and they are also ESD safe. As a result, they prevent the kind of damage caused by electrostatic charging.
The flat conveyor belt is supplied in the desired length with both ends joined together.
The ESD safety of the flat conveyor belts has been tested and checked to DIN EN 61340.
Flat Conveyor Belts PUR ESD are available in a range of widths. When ordering, please ensure the dimensions of the conveyor belt and the drive and return pulleys are identical. Pre-tensioning must be set correctly to ensure the systems run reliably and to minimise wear.
Tip: Use the item Engineeringtool to design your flat belt conveyor in next to no time and make sure you don’t miss a detail.
Flat Conveyor Belts PUR are available in eight widths. When ordering, please ensure the dimensions of the conveyor belt and the drive and return pulleys are identical.
The circumference of flat conveyor belts is calculated using this formula.

Variants

Sort by

Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  120 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  160 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  200 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  240 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  320 mmBatalla:  640 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  400 mmBatalla:  800 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  120 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  160 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  200 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  240 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  320 mmBatalla:  640 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  400 mmBatalla:  800 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Plástico (PA)Tipo de cinta:  ESD, acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Plástico (PA)Tipo de cinta:  ESD, acumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  120 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  160 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  200 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  240 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  320 mmBatalla:  640 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  400 mmBatalla:  800 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Poliuretano termoplástico (TPU)Tipo de cinta:  No acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Poliuretano termoplástico (TPU)Tipo de cinta:  No acumulableAnchura total:  80 mmBatalla:  500 ... 6000

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23170204
eCl@ss 4.1
23170204
eCl@ss 5.0
23170204
eCl@ss 5.1
23170204
eCl@ss 6.0.1
23170204
eCl@ss 7.1
23170204
eCl@ss 8.0
23170204
eCl@ss 11.0
23170204
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900