Transverse-Fastening Set 8, left, white aluminium, similar to RAL 9006
0.0.731.63
Technical Data
Scope of Delivery
1 Transverse Fastener 8, left, GD-Al
2 T-Slot Nuts 8 St M6, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x16, St, bright zinc-plated
2 washers ISO 7092-6-200 HV, St, bright zinc-plated
Properties
| Torque | M = 14 Nm |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 90 g |
| Delivery unit | 1 set |
| Colour | white aluminium, similar to RAL 9006 |
| cleanroom suitability | No |
Description
For rapid installation, the Transverse Fastener is screwed to the profile groove – no machining required – to create a doubly torsion-resistant connection. The “right” and “left” versions give you the option to choose which profile grooves to use.
Transverse Fasteners 8 are available in mirror-image “right” and “left” designs. Starting from a horizontal profile, the fastening arm that is fixed to the crossing profile is located on either the right or left side.
Thanks to this mirror-image geometry, two Transverse Fasteners 8 can be installed next to each other on a Profile 8 40x40 to further increase load-carrying capacity.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31161601
UNSPSC 7.0
31161601
UNSPSC 26.0
31161601
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
76169910

