item
Variable robot picking table

Variable robot picking table

On request
configure now

Technical Data

Properties

Delivery unit 1 set
Status on delivery not preassembled

Description

Thanks to the tilting work surface, manual and collaborative production with a cobot can be perfectly combined on this work bench. The robot picking table eases processing in areas that are difficult to access. Its work surface can be continuously angled and locked in place. The workpiece does not need to be removed or repositioned in a different orientation for this purpose.
There is sufficient space on a side platform to attach a collaborative robot. This allows you to carry out work steps semi-automatically with a cobot application.
- Stable table frame with floor mounting
- Tiltable work surface with free angle adjustment
- Load-bearing work platform for a Cobot
- The Cobot can be attached using the item Robot Mounting Plate 8
- Basic model can be easily adapted in all dimensions

Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data