Technical Data
Properties
| Article number | 0.0.732.14 |
|---|---|
| ESD-safe | No |
| Weight | m = 31 g |
| Delivery unit | 1 pce. |
Description
The screw fixing with integrated strain relief for the cable ensures installation can be carried out quickly and securely. In the GST18-5 system, the male and female connectors are automatically joined in the correct orientation.
Use GST18-5 Extension Cable, Socket/Plug, 3m (0.0.732.24) and GST18-5 T-Splitter (0.0.732.16) to supply power to the first LED unit and to the device connection of the next light fitting.
Up to 30 Drop-In Light Fittings LED 1200x300 (0.0.716.96) can be switched in parallel.
Assembly Instructions
Variants
Sort by
| Utilisation: Douille | |
| Utilisation: Accouplement intermédiaire | |
| Utilisation: Fiche | |
| Utilisation: Douille |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85366990






