Butt Fastener D30
* Mandatory information
 Technical Data
Scope of Delivery
2 butt fastener halves, die-cast aluminium, natural
1 Hexagon Socket Head Cap Screw similar to DIN 912-M6x29.4, St, bright zinc-plated
1 Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
| Article number | 0.0.662.15 | 
|---|---|
| Line | Line D30 | 
| ESD-safe | Yes | 
| Weight | m = 131 g | 
| Delivery unit | 1 pce. | 
| Status on delivery | Preassembled | 
| Torque | M = 10 Nm | 
Description
For direct connections at a diagonal: Following on from 30° (0.0.646.10) and 60° (0.0.646.94 ), there is now a happy medium in the form of Butt Fastener D30-45°. For example, this fastener can be used to design octagonal table tops.
Note: Ball Joint Fastener D30 (0.0.646.85) can be used to create supporting struts and profile connections at any angle.
Variants
Sort by
| Connection type: Angular position | Mounting type: Outside | Angular position: 30° | Internal radius: - | 2nd type: - | |
| Connection type: Angular position | Mounting type: Outside | Angular position: 45° | Internal radius: - | 2nd type: - | |
| Connection type: Angular position | Mounting type: Outside | Angular position: 60° | Internal radius: - | 2nd type: - | |
| Connection type: Angular position | Mounting type: Outside | Angular position: 90° | Internal radius: Internal radius of 25 | 2nd type: - | |
| Connection type: Angular position | Mounting type: Outside | Angular position: 90° | Internal radius: Internal radius of 50 | 2nd type: - | |
| Connection type: Angular position | Mounting type: Inside | Angular position: 90° | Internal radius: Internal radius of 25 | 2nd type: Double | |
| Connection type: Angular position | Mounting type: Thread | Angular position: 90° | Internal radius: Internal radius of 25 | 2nd type: Double | |
| Connection type: Butting | Mounting type: Outside | Angular position: 0° | Internal radius: - | 2nd type: - | |
| Connection type: Butting | Mounting type: Outside | Angular position: -90° to +90° / 0° to +360° | Internal radius: - | 2nd type: - | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360290
eCl@ss 11.0
 23360290
eCl@ss 5.0
 23250311
UNSPSC 9.0
 31162503
eCl@ss 4.1
 22041424
eCl@ss 5.1
 23250311
eCl@ss 6.0.1
 23250311
eCl@ss 4.0
 22041424
UNSPSC 7.0
 31162503
eCl@ss 7.1
 23360290
Customs tariff number
 83024900
Butt Fastener D30
* Mandatory information
 








