Technical Data
Scope of Delivery
4 Hinge Leaves, Al, anodized, natural
2 Button-Head Screws ISO 7380-M6x6, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M6x12, St, bright zinc-plated
2 Square Flange Nuts M6
2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 Countersunk Screws DIN 7991 M6x14, St, bright zinc-plated
4 Caps, PA-GF, grey
2 Hinge Al light, Pin Sets D6
Properties
| Article number | 0.0.695.09 | 
|---|---|
| ESD-safe | No | 
| Weight | m = 247 g | 
| Delivery unit | 1 set | 
Description
The set contains everything needed to fasten a door in place – the fastening elements for the profile and two hinges.
The screws included in the scope of supply can be used with panels that are 4 mm or 10 mm thick.
Doors can be either left or right opening.
The look of the Hinge fits perfectly with the striking design of Lines X and XMS.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23250304
eCl@ss 11.0
 23250304
eCl@ss 4.1
 22041403
eCl@ss 5.0
 23250304
eCl@ss 5.1
 23250304
eCl@ss 4.0
 22041403
eCl@ss 6.0.1
 23250304
eCl@ss 7.1
 23250304
UNSPSC 7.0
 31162403
UNSPSC 9.0
 31162403
Customs tariff number
 83021000