Profile 12 120x120
* Mandatory information
 Technical Data
Properties
| Article number | 0.0.001.18 | 
|---|---|
| Line | line 12 | 
| ESD-safe | Yes | 
| Cross-sectional area | A = 44,45 cm2 | 
| Moment of Inertia, torsional | It = 403,5 cm4 | 
| Moment of Inertia, x-axis | Ix = 679,6 cm4 | 
| Moment of Inertia, y-axis | Iy = 679,6 cm4 | 
| Weight | m = 12 kg/m | 
| Delivery unit | cut-off max. 6000 mm | 
| Material | Al, anodized | 
| Permissible groove extraction force | F = 5000 N | 
| Colour | natural | 
| Resistance Moment, x-axis | Wx = 113,5 cm3 | 
| Resistance Moment, y-axis | Wy = 113,5 cm3 | 
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | |
| Delivery unit: Piece | Length: 6000 | Design: Light | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | |
| Delivery unit: Piece | Length: 6000 | Design: Standard | 
Load Calculation
Deflection calculator
Force application
 Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 11.0
 23360101
eCl@ss 7.1
 23360101
eCl@ss 8.0
 23360101
eCl@ss 6.0.1
 23360101
eCl@ss 4.0
 35020106
UNSPSC 7.0
 30102306
UNSPSC 9.0
 30102306
eCl@ss 4.1
 35020106
eCl@ss 5.0
 35020190
eCl@ss 5.1
 35020190
Customs tariff number
 76042100
Profile 12 120x120
* Mandatory information
 



