Technical Data
Scope of Delivery
Base plate, Al, anodized, natural
2 Caps 8 160x28, PA, black
3 grub screws DIN 915-M10x30, St, bright zinc-plated
3 Floor-Fastening Sets M10x135
Properties
| Article number | 0.0.026.17 | 
|---|---|
| Line | line 8 | 
| ESD-safe | Yes | 
| Weight | m = 1,6 kg | 
| Delivery unit | 1 set | 
Description
Variants
Sort by
| Length: 160 | |
| Length: 280 | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23250312
eCl@ss 4.1
 22041433
eCl@ss 5.0
 23250312
eCl@ss 5.1
 23250312
eCl@ss 4.0
 22041433
UNSPSC 9.0
 31162307
eCl@ss 7.1
 23250312
eCl@ss 11.0
 23250312
UNSPSC 7.0
 31162307
eCl@ss 6.0.1
 23369290
Customs tariff number
 73259990