Perfil 8 40x40
* Información obligatoria
Datos técnicos
Características
Número de artículo | 0.0.026.33 |
---|---|
Serie | serie 8 |
Protección contra ESD | si |
Sección transversal | A = 6,46 cm2 |
Momento de inercia, torsional | It = 1,36 cm4 |
Momento de inercia, eje x | Ix = 9 cm4 |
Momento de inercia, eje y | Iy = 9 cm4 |
Peso | m = 1,74 kg/m |
Unidad de suministro | corte máx. 6000 mm |
Material | Al, anodizado |
Fuerza de extracción admisible de la ranura | F = 2500 N |
Color | natural |
Momento resistente, eje x | Wx = 4,5 cm3 |
Momento resistente, eje y | Wy = 4,5 cm3 |
Descripción
Este perfil de aluminio de peso reducido en la variante de diseño ligero de item cuenta con cuatro ranuras de perfil de la serie 8 abiertas.
Deben tenerse en cuenta los momentos de inercia de la superficie frente a la flexión del perfil y la capacidad de carga máxima de la ranura del perfil seleccionado en relación con las cargas implicadas.
Variantes
Ordenar por
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) |
Cálculo de carga
Calculadora de desviación
Aplicación de fuerza
Largo necesario
descargas
Accesorios
Clasificación
Las clasificaciones son estándares de datos de productos de toda la industria que se utilizan, entre otras cosas, para soportar el procesamiento estructurado en los sistemas ERP y de negocio electrónico. ¿Necesita los datos de clasificación de todos los productos de item para su sistema de adquisición electrónica? Si es así, no dude en contactarnos.
eCl@ss 11.0
23360101
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Código arancelario
76042100
Perfil 8 40x40
* Información obligatoria