Placa fijación rueda
Datos técnicos
Volumen de suministro
Placa, Al, negro
4 tornillos Allen DIN 7984-M12x25, St, zinc.
4 arandelas DIN 433-13, St, zinc.
4 tornillos gota de sebo ISO 7380-M10x20, St, zinc.
4 arandelas DIN 433-10.5, St, zinc
Características
| Número de artículo | 0.0.007.76 |
|---|---|
| Serie | serie 12 |
| Protección contra ESD | No |
| Peso | m = 1.34 kg |
| Unidad de suministro | 1 kit |
Descripción
Due to its special design and the materials used Castor Line D125 heavy duty can accommodate high wheel loads. The permissible load on one D125 Castor heavy duty is 4,500 N.
Resistant to external influences
To maximise ease of running, the cast-iron castors are fitted with sealed ball bearings and coated with a layer of cast polyurethane. This is resistant to a whole range of chemicals and is insensitive to cracks and cuts.
Various versions
Castor Line D125 heavy duty consists of the following versions: Swivel Castor, Swivel Castor with double-brake (brake for wheel and swivelling axis) and Fixed Castor.
Universal adapter plates
The Castor Adapter Plates have the necessary through-holes in the modular dimensions of Line 8 and 12 Profiles. They also have four fastening threads M10 for castor back plates in bore dimensions standardised to DIN 8458 - size 3.
Due to its special design and the materials used Castor Line D125 heavy duty can accommodate high wheel loads. The permissible load on one D125 Castor heavy duty is 4,500 N.
Resistant to external influences
To maximise ease of running, the cast-iron castors are fitted with sealed ball bearings and coated with a layer of cast polyurethane. This is resistant to a whole range of chemicals and is insensitive to cracks and cuts.
Various versions
Castor Line D125 heavy duty consists of the following versions: Swivel Castor, Swivel Castor with double-brake (brake for wheel and swivelling axis) and Fixed Castor.
Universal adapter plates
The Castor Adapter Plates have the necessary through-holes in the modular dimensions of Line 8 and 12 Profiles. They also have four fastening threads M10 for castor back plates in bore dimensions standardised to DIN 8458 - size 3.
If the floor is uneven and weight badly distributed, the load per castor should be calculated in accordance with the following formula:
Se atornillan en las roscas provistas por medio de cuatro tornillos M10x20 por placa.
Las placas de fijación para ruedas se atornillan en el núcleo del perfil mediante los tornillos Allen incluidos, o en la ranura del perfil utilizando tuercas de la correspondiente serie de perfil.
Variantes
Ordenar por
| Seria: 8 | Długość krawędzi X: 160 | Długość krawędzi Y: 120 | Typ rowka: 8 mm | |
| Seria: 12 | Długość krawędzi X: 180 | Długość krawędzi Y: 160 | Typ rowka: 12 mm |
descargas
Datos CAD
Clasificación
Las clasificaciones son estándares de datos de productos de toda la industria que se utilizan, entre otras cosas, para soportar el procesamiento estructurado en los sistemas ERP y de negocio electrónico. ¿Necesita los datos de clasificación de todos los productos de item para su sistema de adquisición electrónica? Si es así, no dude en contactarnos.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162703
eCl@ss 11.0
23370292
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
UNSPSC 7.0
31162703
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Código arancelario
76169990

