Carril roldanas
33 4,500
Bajo petición
* Información obligatoria
Datos técnicos
Características
Número de artículo | 0.0.699.06 |
---|---|
Serie | Serie D30 |
Características | negro, similar al RAL 9005 |
ESD | Protección contra ESD = si |
Peso, espec. Longitud | m = 873 g/m |
Peso, espec. Longitud | m = 1.2 kg/m |
Unidad de suministro | corte máx. 4500 mm |
Descripción
Variantes
Ordenar por
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: One-sided | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: 6 | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: 6 | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: 6 | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Cut-off | |
Line: LPS | Model: Both sides | Material: Aluminium (natural) | Colour: Aluminium, natural | Delivery unit: Piece | |
Line: 8 | Model: No sides | Material: Aluminium (natural) | Colour: Black | Delivery unit: Cut-off | |
Line: 8 | Model: No sides | Material: Aluminium (natural) | Colour: Black | Delivery unit: Cut-off | |
Line: 8 | Model: No sides | Material: Aluminium (natural) | Colour: Black | Delivery unit: Cut-off | |
Line: 8 | Model: No sides | Material: Aluminium (natural) | Colour: Black | Delivery unit: Cut-off |
descargas
Datos CAD
Accesorios
Clasificación
Las clasificaciones son estándares de datos de productos de toda la industria que se utilizan, entre otras cosas, para soportar el procesamiento estructurado en los sistemas ERP y de negocio electrónico. ¿Necesita los datos de clasificación de todos los productos de item para su sistema de adquisición electrónica? Si es así, no dude en contactarnos.
eCl@ss 8.0
36120490
eCl@ss 6.0.1
36120407
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Código arancelario
84283920
Carril roldanas
33 4,500
Bajo petición
* Información obligatoria