Profilé 8 40x40
* Indication obligatoire
Données techniques
Propriétés
Référence | 0.0.026.33 |
---|---|
Ligne | ligne 8 |
Avec protection ESD | Oui |
Superficie | S = 6,46 cm2 |
Inertie, polaire | It = 1,36 cm4 |
Inertie, x-axe | Ix = 9 cm4 |
Inertie, y-axe | Iy = 9 cm4 |
Poids | p = 1,74 kg/m |
Unité de livraison | coupe max. 6000 mm |
Matériaux | Al, anodisé |
force d’extraction de rainure admissible | F = 2500 N |
Couleur | naturel |
Couple résistant, x-axe | Wx = 4,5 cm3 |
Couple résistant, y-axe | Wy = 4,5 cm3 |
Description
Ce profilé alu à poids réduit en version légère d’item dispose de quatre rainures 8 ouvertes.
En fonction de la charge, il faut tenir compte des moments quadratiques contre la flexion et de la force d’extraction de rainure maximale du profilé retenu.
Variantes
Tri par
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) |
Calcul de la charge
Calculateur de déflexion
Force appliquée
Longueur est nécessaire
Téléchargement CAO
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 11.0
23360101
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Numéro du tarif douanier
76042100
Profilé 8 40x40
* Indication obligatoire