Fixation universel
Données techniques
Étendue de la livraison
2 noix universelles 8, GD-Zn
Vis Chc tête bombée M8x45-ISO 7380, acier
Ecrou H M8-DIN 934, acier
Propriétés
| Référence | 0.0.265.46 |
|---|---|
| Ligne | ligne 8 |
| Propriété | acier zingué |
| Avec protection ESD | Oui |
| Poids | p = 60 g |
| Unité de livraison | 1 kit |
| Couple de serrage, zingué | Mzinc. = 25 Nm |
Description
Le nombre de fixations est variable selon les charges et les sections de profilés.
Instructions de montage
Variantes
Tri par
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 6 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 10 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 5 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 6 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 10 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: Both sides |
Téléchargement CAO
Données CAO
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 11.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Numéro du tarif douanier
83024200