Profilato ad aletta per cerniere
* Indicazione obbligatoria
Dati tecnici
Proprietà
| Nr. articolo | 0.0.478.96 |
|---|---|
| Serie | serie 6 |
| Antistatico | No |
| Peso | m = 0.54 kg/m |
| Unita di consegna | Lungh. max. 3000 mm |
| Materiale | alluminio, anodizzato |
| Colore | naturale |
Descrizione
Varianti
Ordinare per
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 8 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Surface / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Outside | |
| Line: 6 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 6 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 10 | Delivery unit: Cut-off | Length: 20 ... 3000 | Connection type: Profile / profile | Connection type: Inside | |
| Line: 10 | Delivery unit: Piece | Length: 3000 | Connection type: Profile / profile | Connection type: Inside |
Downloads
Dati CAD
Download
Accessori
Classificazione
Le classificazioni sono standard dei dati di prodotto intersettoriali e servono, tra l’altro, per l’elaborazione strutturata nei sistemi ERP o di e-business. Per ricevere i dati di classificazione di tutti i prodotti item per il proprio sistema di e-procurement, contattaci.
eCl@ss 11.0
23360190
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Codice tariffa doganale
76042100
Profilato ad aletta per cerniere
* Indicazione obbligatoria