Śruby z łbem kulistym
Dane techniczne
Właściwości
| Numer artykułu | 8.0.008.48 |
|---|---|
| właściwość | ocynk. |
| Odporność na ESD | Tak |
| waga | m = 30,2 g |
| JOP | 1 sztuka |
| materiał | Stal nierdzewna 10.9 |
Warianty
Sortuj wg
| Standard: ISO 7380 | Thread: M3 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 6 | |
| Standard: ISO 7380 | Thread: M3 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 8 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 6 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 8 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 10 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 12 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 14 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 16 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 18 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 20 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 22 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 | |
| Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 30 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 6 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 8 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 10 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 12 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 14 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 16 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 18 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 20 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 30 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 35 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 40 | |
| Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 45 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 8 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 10 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 12 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 14 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 16 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 18 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 20 | |
| Standard: ISO 7380 | Thread: M6 | Material: Stainless steel | Colour: Untreated | Thread length: 22 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 22 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 30 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 35 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 40 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 45 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 50 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 60 | |
| Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 75 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 10 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 12 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 14 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 16 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 18 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 20 | |
| Standard: ISO 7380 | Thread: M8 | Material: Stainless steel | Colour: Untreated | Thread length: 20 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 22 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 30 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 35 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 40 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 45 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 50 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 55 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 60 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 75 | |
| Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 80 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 20 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 22 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 30 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 35 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 40 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 45 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 50 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 60 | |
| Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 80 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 20 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 30 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 35 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 40 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 45 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 50 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 60 | |
| Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 80 | |
| Standard: DIN 7504 | Thread: St 3.9 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 16 | |
| Standard: DIN 7504 | Thread: St 3.9 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 | |
| Standard: DIN 7500C | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 16 | |
| Standard: WN 5463 | Thread: KH8 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 55 | |
| Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 12 | |
| Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 14 | |
| Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 16 | |
| Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 18 | |
| Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | Thread length: 25 |
do pobrania
Dane CAD
Akcesoria
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 8.0
23110102
eCl@ss 11.0
23110101
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
UNSPSC 7.0
31161501
eCl@ss 7.1
23110102
Kod taryfy celnej
73181568


Bright zinc-plated
































Untreated


















































Black