Profil 8 40x40
* Dane obowiązkowe
Dane techniczne
Właściwości
| Numer artykułu | 0.0.026.33 |
|---|---|
| typoszereg | Typoszereg 8 |
| Odporność na ESD | Tak |
| powierzchnia | A = 6,46 cm2 |
| moment skrętności dla powierzchni | It = 1,36 cm4 |
| moment bezwładności powierzchni względem osi x | Ix = 9 cm4 |
| moment bezwładności powierzchni względem osi y | Iy = 9 cm4 |
| waga | m = 1,74 kg/m |
| JOP | przycięcie max. 6000 mm |
| materiał | Al, anodowany |
| Dopuszczalna siła wyciągająca rowka | F = 2500 N |
| Kolor | kolor naturalny |
| moment oporu wg osi x | Wx = 4,5 cm3 |
| moment oporu wg osi y | Wy = 4,5 cm3 |
Opis
Profil aluminiowy o zredukowanej wadze w wersji lekkiej item ma cztery otwarte rowki profilowe 8.
W zależności od obciążenia należy pamiętać o momentach bezwładności powierzchni względem ugięcia oraz maksymalnej sile wyrywania rowka wybranego profilu.
Warianty
Sortuj wg
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) |
Obliczenie obciążenia
Kalkulator ugięcia
Oddziaływanie siły
Długość jest potrzebny
do pobrania
Akcesoria
Klasyfikacje
Klasyfikacje to branżowe standardy danych produktowych, które są wykorzystywane m. in. do wspierania ustrukturyzowanego przetwarzania w systemach ERP i e-biznesu. Potrzebujesz danych klasyfikacyjnych dla wszystkich produktów dla swojego systemu e-zamówień? Jeśli tak, nie wahaj się z nami skontaktować.
eCl@ss 11.0
23360101
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Kod taryfy celnej
76042100
Profil 8 40x40
* Dane obowiązkowe