Krytky – standardní rozměry


Vybraná varianta
Krytka 5 20x10, černý odstín (0.0.391.12)
Krytka 5 20x10, černý odstín
0.0.391.12
Zobrazit všechny

Technické údaje

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Vlastnosti

Číslo zboží0.0.391.12
LineLine 5
Bezpečné z hlediska ESDBezpečné z hlediska ESD = Ne
Hmotnostm = 0,6 g
Dodací jednotka1 kus
MateriálPA-GF
Barvačerný odstín

Popis

Ochranné krytky item bezpečně chrání řezné hrany a zabraňují vnikání nečistot do obrysu profilu na čelní straně.
Speciální geometrie kopule potlačuje vibrace a je odolná vůči změnám teploty.

Montážní pokyny

Varianty

Řadit podle

Line:  5Shape:  Rectangular RectangularDimension X:  16 mmDimension Y:  8.5 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  20 mmDimension Y:  10 mmColour:  Black Black
Line:  5Shape:  Square SquareDimension X:  20 mmDimension Y:  20 mmColour:  Black Black
Line:  5Shape:  Square SquareDimension X:  20 mmDimension Y:  20 mmColour:  Grey Grey
Line:  5Shape:  Square SquareDimension X:  20 mmDimension Y:  20 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  10 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  10 mmColour:  Grey Grey
Line:  5Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  10 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  20 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  20 mmColour:  Grey Grey
Line:  5Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  20 mmColour:  Black Black
Line:  5Shape:  Square SquareDimension X:  40 mmDimension Y:  40 mmColour:  Black Black
Line:  5Shape:  Square SquareDimension X:  40 mmDimension Y:  40 mmColour:  Grey Grey
Line:  5Shape:  Square SquareDimension X:  40 mmDimension Y:  40 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  60 mmDimension Y:  20 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  60 mmDimension Y:  40 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  14 mmColour:  Black Black
Line:  5Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  20 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  30 mmDimension Y:  12 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  30 mmDimension Y:  12 mmColour:  Grey Grey
Line:  6Shape:  Rectangular RectangularDimension X:  30 mmDimension Y:  12 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  30 mmDimension Y:  24 mmColour:  Black Black
Line:  6Shape:  Square SquareDimension X:  30 mmDimension Y:  30 mmColour:  Black Black
Line:  6Shape:  Square SquareDimension X:  30 mmDimension Y:  30 mmColour:  Grey Grey
Line:  6Shape:  Square SquareDimension X:  30 mmDimension Y:  30 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  60 mmDimension Y:  12 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  60 mmDimension Y:  24 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  60 mmDimension Y:  30 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  60 mmDimension Y:  30 mmColour:  Grey Grey
Line:  6Shape:  Rectangular RectangularDimension X:  60 mmDimension Y:  30 mmColour:  Black Black
Line:  6Shape:  Square SquareDimension X:  60 mmDimension Y:  60 mmColour:  Black Black
Line:  6Shape:  Square SquareDimension X:  60 mmDimension Y:  60 mmColour:  Grey Grey
Line:  6Shape:  Rectangular RectangularDimension X:  90 mmDimension Y:  30 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  90 mmDimension Y:  60 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  30 mmColour:  Black Black
Line:  6Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  30 mmColour:  Grey Grey
Line:  6Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  60 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  32 mmDimension Y:  18 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  32 mmDimension Y:  18 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  16 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  16 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  16 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  40 mmDimension Y:  32 mmColour:  Black Black
Line:  8Shape:  Square SquareDimension X:  40 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Square SquareDimension X:  40 mmDimension Y:  40 mmColour:  Grey Grey
Line:  8Shape:  Square SquareDimension X:  40 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  16 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  16 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  16 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  32 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  40 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  80 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Square SquareDimension X:  80 mmDimension Y:  80 mmColour:  Black Black
Line:  8Shape:  Square SquareDimension X:  80 mmDimension Y:  80 mmColour:  Grey Grey
Line:  8Shape:  Square SquareDimension X:  80 mmDimension Y:  80 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  16 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  40 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  80 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  80 mmColour:  Grey Grey
Line:  8Shape:  Square SquareDimension X:  120 mmDimension Y:  120 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  16 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  28 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  28 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  40 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  60 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  80 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  160 mmDimension Y:  80 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  200 mmDimension Y:  28 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  200 mmDimension Y:  40 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  200 mmDimension Y:  80 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  240 mmDimension Y:  28 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  240 mmDimension Y:  40 mmColour:  Black Black
Line:  10Shape:  Rectangular RectangularDimension X:  50 mmDimension Y:  20 mmColour:  Black Black
Line:  10Shape:  Rectangular RectangularDimension X:  50 mmDimension Y:  20 mmColour:  Grey Grey
Line:  10Shape:  Square SquareDimension X:  50 mmDimension Y:  50 mmColour:  Black Black
Line:  10Shape:  Square SquareDimension X:  50 mmDimension Y:  50 mmColour:  Grey Grey
Line:  10Shape:  Rectangular RectangularDimension X:  100 mmDimension Y:  50 mmColour:  Black Black
Line:  10Shape:  Rectangular RectangularDimension X:  100 mmDimension Y:  50 mmColour:  Grey Grey
Line:  10Shape:  Square SquareDimension X:  100 mmDimension Y:  100 mmColour:  Black Black
Line:  10Shape:  Square SquareDimension X:  100 mmDimension Y:  100 mmColour:  Grey Grey
Line:  10Shape:  Rectangular RectangularDimension X:  200 mmDimension Y:  100 mmColour:  Black Black
Line:  10Shape:  Rectangular RectangularDimension X:  200 mmDimension Y:  100 mmColour:  Grey Grey
Line:  12Shape:  Square SquareDimension X:  60 mmDimension Y:  60 mmColour:  Black Black
Line:  12Shape:  Rectangular RectangularDimension X:  120 mmDimension Y:  60 mmColour:  Black Black
Line:  12Shape:  Square SquareDimension X:  120 mmDimension Y:  120 mmColour:  Black Black
Line:  12Shape:  Rectangular RectangularDimension X:  240 mmDimension Y:  60 mmColour:  Black Black
Line:  12Shape:  Rectangular RectangularDimension X:  240 mmDimension Y:  120 mmColour:  Black Black
Line:  XShape:  Rectangular RectangularDimension X:  60 mmDimension Y:  12 mmColour:  Grey Grey
Line:  XShape:  Rectangular RectangularDimension X:  40 mmDimension Y:  16 mmColour:  Grey Grey
Line:  XShape:  Square SquareDimension X:  40 mmDimension Y:  40 mmColour:  Grey Grey
Line:  XShape:  Rectangular RectangularDimension X:  80 mmDimension Y:  16 mmColour:  Grey Grey
Line:  XShape:  Rectangular RectangularDimension X:  80 mmDimension Y:  40 mmColour:  Grey Grey
Line:  XShape:  Square SquareDimension X:  80 mmDimension Y:  80 mmColour:  Grey Grey
Line:  8Shape:  Rectangular RectangularDimension X:  200 mmDimension Y:  14 mmColour:  Black Black
Line:  8Shape:  Rectangular RectangularDimension X:  200 mmDimension Y:  14 mmColour:  Grey Grey

Ke stažení

Data CAD

Klasifikace

Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 11.0
23360292
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Číslo celního tarifu
39269097