Krytky – standardní rozměry
Technické údaje
Vlastnosti
| Číslo zboží | 0.0.005.02 |
|---|---|
| Line | Line 12 |
| Bezpečné z hlediska ESD | Bezpečné z hlediska ESD = Ne |
| Hmotnost | m = 28 g |
| Dodací jednotka | 1 kus |
| Materiál | PA-GF |
| Barva | černý odstín |
Popis
Speciální geometrie kopule potlačuje vibrace a je odolná vůči změnám teploty.
Montážní pokyny
Varianty
Řadit podle
| Line: 5 | Shape: | Dimension X: 16 mm | Dimension Y: 8.5 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 20 mm | Dimension Y: 10 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 20 mm | Dimension Y: 20 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 20 mm | Dimension Y: 20 mm | Colour: Grey | |
| Line: 5 | Shape: | Dimension X: 20 mm | Dimension Y: 20 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 10 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 10 mm | Colour: Grey | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 10 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 20 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 20 mm | Colour: Grey | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 20 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Grey | |
| Line: 5 | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 60 mm | Dimension Y: 20 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 60 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 80 mm | Dimension Y: 14 mm | Colour: Black | |
| Line: 5 | Shape: | Dimension X: 80 mm | Dimension Y: 20 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 30 mm | Dimension Y: 12 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 30 mm | Dimension Y: 12 mm | Colour: Grey | |
| Line: 6 | Shape: | Dimension X: 30 mm | Dimension Y: 12 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 30 mm | Dimension Y: 24 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 30 mm | Dimension Y: 30 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 30 mm | Dimension Y: 30 mm | Colour: Grey | |
| Line: 6 | Shape: | Dimension X: 30 mm | Dimension Y: 30 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 60 mm | Dimension Y: 12 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 60 mm | Dimension Y: 24 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 60 mm | Dimension Y: 30 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 60 mm | Dimension Y: 30 mm | Colour: Grey | |
| Line: 6 | Shape: | Dimension X: 60 mm | Dimension Y: 30 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 60 mm | Dimension Y: 60 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 60 mm | Dimension Y: 60 mm | Colour: Grey | |
| Line: 6 | Shape: | Dimension X: 90 mm | Dimension Y: 30 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 90 mm | Dimension Y: 60 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 120 mm | Dimension Y: 30 mm | Colour: Black | |
| Line: 6 | Shape: | Dimension X: 120 mm | Dimension Y: 30 mm | Colour: Grey | |
| Line: 6 | Shape: | Dimension X: 120 mm | Dimension Y: 60 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 32 mm | Dimension Y: 18 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 32 mm | Dimension Y: 18 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 40 mm | Dimension Y: 32 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 32 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 120 mm | Dimension Y: 16 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 120 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 120 mm | Dimension Y: 40 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 120 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 120 mm | Dimension Y: 80 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 120 mm | Dimension Y: 80 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 120 mm | Dimension Y: 120 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 16 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 28 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 28 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 40 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 60 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 80 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 160 mm | Dimension Y: 80 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 200 mm | Dimension Y: 28 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 200 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 200 mm | Dimension Y: 80 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 240 mm | Dimension Y: 28 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 240 mm | Dimension Y: 40 mm | Colour: Black | |
| Line: 10 | Shape: | Dimension X: 50 mm | Dimension Y: 20 mm | Colour: Black | |
| Line: 10 | Shape: | Dimension X: 50 mm | Dimension Y: 20 mm | Colour: Grey | |
| Line: 10 | Shape: | Dimension X: 50 mm | Dimension Y: 50 mm | Colour: Black | |
| Line: 10 | Shape: | Dimension X: 50 mm | Dimension Y: 50 mm | Colour: Grey | |
| Line: 10 | Shape: | Dimension X: 100 mm | Dimension Y: 50 mm | Colour: Black | |
| Line: 10 | Shape: | Dimension X: 100 mm | Dimension Y: 50 mm | Colour: Grey | |
| Line: 10 | Shape: | Dimension X: 100 mm | Dimension Y: 100 mm | Colour: Black | |
| Line: 10 | Shape: | Dimension X: 100 mm | Dimension Y: 100 mm | Colour: Grey | |
| Line: 10 | Shape: | Dimension X: 200 mm | Dimension Y: 100 mm | Colour: Black | |
| Line: 10 | Shape: | Dimension X: 200 mm | Dimension Y: 100 mm | Colour: Grey | |
| Line: 12 | Shape: | Dimension X: 60 mm | Dimension Y: 60 mm | Colour: Black | |
| Line: 12 | Shape: | Dimension X: 120 mm | Dimension Y: 60 mm | Colour: Black | |
| Line: 12 | Shape: | Dimension X: 120 mm | Dimension Y: 120 mm | Colour: Black | |
| Line: 12 | Shape: | Dimension X: 240 mm | Dimension Y: 60 mm | Colour: Black | |
| Line: 12 | Shape: | Dimension X: 240 mm | Dimension Y: 120 mm | Colour: Black | |
| Line: X | Shape: | Dimension X: 60 mm | Dimension Y: 12 mm | Colour: Grey | |
| Line: X | Shape: | Dimension X: 40 mm | Dimension Y: 16 mm | Colour: Grey | |
| Line: X | Shape: | Dimension X: 40 mm | Dimension Y: 40 mm | Colour: Grey | |
| Line: X | Shape: | Dimension X: 80 mm | Dimension Y: 16 mm | Colour: Grey | |
| Line: X | Shape: | Dimension X: 80 mm | Dimension Y: 40 mm | Colour: Grey | |
| Line: X | Shape: | Dimension X: 80 mm | Dimension Y: 80 mm | Colour: Grey | |
| Line: 8 | Shape: | Dimension X: 200 mm | Dimension Y: 14 mm | Colour: Black | |
| Line: 8 | Shape: | Dimension X: 200 mm | Dimension Y: 14 mm | Colour: Grey |
Ke stažení
Data CAD
Klasifikace
Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.
eCl@ss 8.0
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Číslo celního tarifu
39269097


Black


Grey




























































































