Profil 6 60x30


Vybraná varianta
Profil 6 60x30 2N180 L, přírodní odstín (0.0.451.11)
Profil 6 60x30 2N180 L, přírodní odstín
0.0.451.11
Zobrazit všechny

Technické údaje

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Vlastnosti

Číslo zboží0.0.451.11
LineLine 6
Bezpečné z hlediska ESDBezpečné z hlediska ESD = Ano
Plocha průřezuA = 6,24 cm2
Moment setrvačnosti, torzníIt = 4,18 cm4
Moment setrvačnosti, osa xIx = 5,54 cm4
Moment setrvačnosti, osa yIy = 22,21 cm4
Hmotnostm = 1,69 kg/m
Dodací jednotka1 kus à 6 000 mm
MateriálAl, eloxování
Přípustná vytahovací síla drážkyF = 500 N
Barvapřírodní odstín
Moment odporu, osa xWx = 3,69 cm3
Moment odporu, osa yWy = 7,4 cm3

Popis

Profile 6 60x30 2N180 light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 6.
This weight-reduced aluminium profile in the light design variant from item features four open Line 6 profile grooves. The grooves on its two narrow sides are closed. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
The profiles in Line 6 are available in standard and light design variants. Due to additional cavities, a Profile 6 60x30 light weighs around 28 percent less than a Profile 6 60x30 in the same length.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Line 6 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used.

Varianty

Řadit podle

Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  offen offenGeschlossene Seite:  -
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  offen offenGeschlossene Seite:  -
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  standardNuten:  offen offenGeschlossene Seite:  -
Liefereinheit:  StückLänge:  6000 Bauart:  standardNuten:  offen offenGeschlossene Seite:  -
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  1 Seite geschlossen 1 Seite geschlossenGeschlossene Seite:  lang
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  1 Seite geschlossen 1 Seite geschlossenGeschlossene Seite:  lang
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Geschlossene Seite:  kurz
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Geschlossene Seite:  kurz
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)Geschlossene Seite:  -
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)Geschlossene Seite:  -
Liefereinheit:  ZuschnittLänge:  20 ... 6000Bauart:  leichtNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Geschlossene Seite:  lang
Liefereinheit:  StückLänge:  6000 Bauart:  leichtNuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)Geschlossene Seite:  lang

Výpočet zatížení

Kalkulačka průhybu

Působení síly
Orientace

Délka je povinná

Klasifikace

Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.