Šrouby se zapuštěnou hlavou


Vybraná varianta
Šroub se zápustnou hlavou DIN 7991 M12x25, pozinkování (0.0.657.31)
Šroub se zápustnou hlavou DIN 7991 M12x25, pozinkování
0.0.657.31
Zobrazit všechny

Technické údaje

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Vlastnosti

Číslo zboží0.0.657.31
Vlastnostpozinkování
Bezpečné z hlediska ESDBezpečné z hlediska ESD = Ano
Hmotnostm = 24,8 g
Dodací jednotka1 kus
MateriálOcel 10.9

Varianty

Řadit podle

Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  5.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  7.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  9.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  11.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  13.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  15.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  17.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  19.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  21.7
Standard:  DIN 7991Thread:  M4Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  27.7
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  5.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  7.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Black BlackThread length:  7.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  9.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  11.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  13.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  15.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  17.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  19.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  22.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  27.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  32.2
Standard:  DIN 7991Thread:  M5Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  37.2
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  6.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Black BlackThread length:  6.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  8.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  10.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  12.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  14.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  16.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  18.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  21.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  26.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  31.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  34.7
Standard:  DIN 7991Thread:  M6Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  36.7
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  5.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  7.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  9.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Black BlackThread length:  9.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  11.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  13.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Black BlackThread length:  13.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  15.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  17.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  20.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  25.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  30.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  35.6
Standard:  DIN 7991Thread:  M8Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  45.6
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  10.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  12.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  14.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  16.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  19.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  24.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  29.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  34.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  39.5
Standard:  DIN 7991Thread:  M10Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  44.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  13.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  15.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  18.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  23.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  28.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  33.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  38.5
Standard:  DIN 7991Thread:  M12Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  43.5
Standard:  DIN 7982Thread:  St 3.9Material:  Stainless steelColour:  Untreated UntreatedThread length:  7.2
Standard:  DIN 7991Thread:  M7.1Material:  Steel (bright zinc-plated)Colour:  Black BlackThread length:  12.7
Standard:  DIN 7991Thread:  M7.1Material:  Steel (bright zinc-plated)Colour:  Bright zinc-plated Bright zinc-platedThread length:  12.7

Ke stažení

Data CAD

Klasifikace

Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.
eCl@ss 8.0
23110103
eCl@ss 7.1
23110103
UNSPSC 7.0
31161513
eCl@ss 4.1
23110103
eCl@ss 4.0
23110103
eCl@ss 5.0
23110103
eCl@ss 5.1
23110103
UNSPSC 9.0
31161513
eCl@ss 6.0.1
23110103
eCl@ss 11.0
23110101
Číslo celního tarifu
73181562