Profil 8 40x40
* Povinný údaj
Technické údaje
Vlastnosti
| Číslo zboží | 0.0.026.35 |
|---|---|
| Line | Line 8 |
| Bezpečné z hlediska ESD | Bezpečné z hlediska ESD = Ano |
| Plocha průřezu | A = 6,46 cm2 |
| Moment setrvačnosti, torzní | It = 1,36 cm4 |
| Moment setrvačnosti, osa x | Ix = 9 cm4 |
| Moment setrvačnosti, osa y | Iy = 9 cm4 |
| Hmotnost | m = 1,74 kg/m |
| Dodací jednotka | přířez max. 6 000 mm |
| Materiál | Al, eloxování |
| Přípustná vytahovací síla drážky | F = 2500 N |
| Barva | černý odstín |
| Moment odporu, osa x | Wx = 4,5 cm3 |
| Moment odporu, osa y | Wy = 4,5 cm3 |
Popis
This weight-reduced aluminium profile in the light design variant from item features four open Line 8 profile grooves.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Varianty
Řadit podle
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: None | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Function integration: Simple groove opening (NO) |
Výpočet zatížení
Kalkulačka průhybu
Působení síly
Délka je povinná
Ke stažení
Příslušenství
Klasifikace
Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.
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
Profil 8 40x40
* Povinný údaj