Profil 8 80x40
* Povinný údaj
Technické údaje
Vlastnosti
| Číslo zboží | 0.0.026.04 |
|---|---|
| Line | Line 8 |
| Bezpečné z hlediska ESD | Bezpečné z hlediska ESD = Ano |
| Plocha průřezu | A = 16,76 cm2 |
| Moment setrvačnosti, torzní | It = 18,83 cm4 |
| Moment setrvačnosti, osa x | Ix = 26,87 cm4 |
| Moment setrvačnosti, osa y | Iy = 101,19 cm4 |
| Hmotnost | m = 4,53 kg/m |
| Dodací jednotka | přířez max. 6 000 mm |
| Materiál | Al, eloxování |
| Přípustná vytahovací síla drážky | F = 5000 N |
| Barva | přírodní odstín |
| Moment odporu, osa x | Wx = 13,44 cm3 |
| Moment odporu, osa y | Wy = 25,29 cm3 |
Popis
This robust aluminium profile in the standard design variant from item features six open Line 8 profile grooves.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Varianty
Řadit podle
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, not anodized | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, not anodized | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Black | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Black | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural |
Výpočet zatížení
Kalkulačka průhybu
Působení síly
Délka je povinná
Ke stažení
Příslušenství
Klasifikace
Klasifikace jsou oborové datové standardy pro výrobky, které se používají mimo jiné k podpoře strukturovaného zpracování v systémech ERP a e-business. Potřebujete pro svůj systém elektronického zadávání veřejných zakázek údaje o klasifikaci všech výrobků? Pokud ano, neváhejte nás kontaktovat.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 11.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Číslo celního tarifu
76042100
Profil 8 80x40
* Povinný údaj


Aluminium, natural


Aluminium, not anodized

Black






















