Klemmhebel Pi
Technische Daten
Lieferumfang
Klemmhebel, GD-Zn, weißaluminium mit Schraube , St, verzinkt
Druckfeder, St
Abdeckkappe, PA-GF, rot
Eigenschaften
| Artikelnummer | 0.0.684.61 | 
|---|---|
| ESD-sicher | Nein | 
| Gewicht | m = 45 g | 
| Liefereinheit | 1 Stück | 
| Farbe | weißaluminium ähnlich RAL 9006 | 
Beschreibung
Der schlanke Griff mit ergonomisch greiffreundlicher Haptik und farblich abgesetzter Abdeckkappe kennzeichnet die Klemmhebel als Mitglieder der designprämierten Griffelemente-Serie Pi von item.
Varianten
Sortieren nach
| Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 16 | |
| Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 20 | |
| Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 25 | |
| Design: Nut | Handle length: 50 mm | Thread: M4 | Thread length: 9 | |
| Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 16 | |
| Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 20 | |
| Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 25 | |
| Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 30 | |
| Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 40 | |
| Design: Nut | Handle length: 50 mm | Thread: M5 | Thread length: 9 | |
| Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 32 | |
| Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 40 | |
| Design: Nut | Handle length: 50 mm | Thread: M6 | Thread length: 9 | |
| Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 16 | |
| Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 20 | |
| Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 25 | |
| Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 32 | |
| Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 40 | |
| Design: Nut | Handle length: 60 mm | Thread: M6 | Thread length: 11 | |
| Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 16 | |
| Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 20 | |
| Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 25 | |
| Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 32 | |
| Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 40 | |
| Design: Nut | Handle length: 60 mm | Thread: M8 | Thread length: 11 | |
| Design: Nut | Handle length: 60 mm | Thread: M10 | Thread length: 10 | 
Downloads
CAD-Daten
Klassifizierung
Klassifizierungen sind branchenübergreifende Produktdatenstandards und dienen unter anderem der strukturierten Verarbeitung in ERP- oder E-Business-Systemen. Sie benötigen die Klassifizierungsdaten aller item Produkte für Ihr E-Procurement-System? Sprechen Sie uns gerne an.
 eCl@ss 4.0
 23010501
eCl@ss 4.1
 23010501
eCl@ss 5.0
 23010501
eCl@ss 5.1
 23010501
UNSPSC 7.0
 27112103
UNSPSC 9.0
 27112103
eCl@ss 6.0.1
 23010501
eCl@ss 7.1
 23010501
eCl@ss 8.0
 23010501
eCl@ss 11.0
 23010501
Zolltarifnummer
 84879090