Profil 8 80x40
* Pflichtangabe
Technische Daten
Eigenschaften
| Artikelnummer | 0.0.026.36 |
|---|---|
| Baureihe | Baureihe 8 |
| ESD-sicher | Ja |
| Fläche | A = 11.38 cm2 |
| Flächenträgheitsmoment Torsion | It = 9.94 cm4 |
| Flächenträgheitsmoment um x-Achse | Ix = 16.6 cm4 |
| Flächenträgheitsmoment um y-Achse | Iy = 69.54 cm4 |
| Gewicht | m = 3.04 kg/m |
| Liefereinheit | Zuschnitt max. 6000 mm |
| Material | Al, eloxiert |
| zulässige Nutauszugskraft | F = 2500 N |
| Farbe | schwarz |
| Widerstandsmoment um x-Achse | Wx = 8.3 cm3 |
| Widerstandsmoment um y-Achse | Wy = 17.38 cm3 |
Beschreibung
Das gewichtsreduzierte Aluprofil in der item Ausführung leicht besitzt sechs offene Profilnuten 8.
Passend zur Belastung müssen die Flächenträgheitsmomente gegen Durchbiegung und die maximale Nutauszugskraft des gewählten Profils beachtet werden.
Varianten
Sortieren nach
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 50 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, not anodized | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, not anodized | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Black | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Black | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 3000 | Design: Standard | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Economy | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: | Colour: Aluminium, natural | |
| Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: | Colour: Aluminium, natural |
Lastberechnung
Durchbiegungsrechner
Krafteinwirkung
Länge wird benötigt
Downloads
Zubehör
Klassifizierung
Klassifizierungen sind branchenübergreifende Produktdatenstandards und dienen unter anderem der strukturierten Verarbeitung in ERP- oder E-Business-Systemen. Sie benötigen die Klassifizierungsdaten aller item Produkte für Ihr E-Procurement-System? Sprechen Sie uns gerne an.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Zolltarifnummer
76042100
Profil 8 80x40
* Pflichtangabe


Aluminium, natural


Aluminium, not anodized
Black