Drive Pulley Set M


Selected variant
Drive Pulley Set, Flat Belt Conveyor 8 40 M -240 (0.0.725.96)
Drive Pulley Set, Flat Belt Conveyor 8 40 M -240
0.0.725.96
Show all

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Drive Pulley, Flat Belt Conveyor 8 40-240, St
2 Return Pulleys 8 40 D50-240, Al, St, NBR
2 covers 8 40 M -240, St, stainless
2 Profiles 6 30x30 cut-off l=250 mm, Al, anodized

Properties

Article number0.0.725.96
LineConveyors
ESD-safeYes
Weightm = 6,7 kg
Delivery unit1 set

Description

Drive Pulley Set, Flat Belt Conveyor 8 40 M -240 comprises the width-dependent drive components for a Flat Belt Conveyor that is in the modular width of 240 mm and has an item centre drive.
The set comprises the Drive Pulley, two Return Pulleys, two covers 8 40 M and two profile cut-offs for extra rigidity. Drive Unit Set 8 40 M (0.0.725.72) acts as a bearing and fixing for the components. The necessary fixings are included with the Drive Unit Set.
Cover 8 M is made of stainless steel and provides reliable protection against entanglement by safely covering over entrapment points on the pulleys.
The recommended Flat Conveyor Belt width is 230 mm.

Variants

Sort by

Conveyor type:  Flat Belt ConveyorTotal width:  40 mm
Conveyor type:  Flat Belt ConveyorTotal width:  80 mm
Conveyor type:  Flat Belt ConveyorTotal width:  120 mm
Conveyor type:  Flat Belt ConveyorTotal width:  160 mm
Conveyor type:  Flat Belt ConveyorTotal width:  200 mm
Conveyor type:  Flat Belt ConveyorTotal width:  240 mm
Conveyor type:  Flat Belt ConveyorTotal width:  320 mm
Conveyor type:  Flat Belt ConveyorTotal width:  400 mm
Conveyor type:  Timing Belt ConveyorTotal width:  40 mm
Conveyor type:  Timing Belt ConveyorTotal width:  80 mm

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
36121401
eCl@ss 4.1
36121401
eCl@ss 5.0
36120402
eCl@ss 5.1
36120402
eCl@ss 6.0.1
36120402
eCl@ss 7.1
36120402
eCl@ss 8.0
36120402
eCl@ss 11.0
36120402
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84313900