Drive Pulley Set M
Technical Data
Scope of Delivery
1 single-part Drive Pulley, Timing Belt Conveyor 8 40-80, Al, St
2 Return Pulleys 8 40 D50-80, Al, St, NBR
2 covers 8 40 M -80, St, stainless
2 Profiles 6 30x30 cut-off l=90 mm, Al, anodized
Properties
Article number | 0.0.726.00 |
---|---|
Line | Conveyors |
ESD-safe | Yes |
Weight | m = 1,98 kg |
Delivery unit | 1 set |
Description
The set comprises the Drive Pulley with T5 tooth shape, two Return Pulleys, two covers 8 40 M and two profile cut-offs for extra rigidity. Drive Unit Set 8 40 M (0.0.725.72) acts as a bearing and fixing for the components. The necessary fixings are included with the Drive Unit Set.
Cover 8 M is made of stainless steel and provides reliable protection against entanglement by safely covering over entrapment points on the pulleys.
The recommended Timing Belt width is 72 mm.
Variants
Sort by
Fördertyp: Gurtförderer | Gesamtbreite: 40 mm | |
Fördertyp: Gurtförderer | Gesamtbreite: 80 mm | |
Fördertyp: Gurtförderer | Gesamtbreite: 120 mm | |
Fördertyp: Gurtförderer | Gesamtbreite: 160 mm | |
Fördertyp: Gurtförderer | Gesamtbreite: 200 mm | |
Fördertyp: Gurtförderer | Gesamtbreite: 240 mm | |
Fördertyp: Gurtförderer | Gesamtbreite: 320 mm | |
Fördertyp: Gurtförderer | Gesamtbreite: 400 mm | |
Fördertyp: Zahnriemenförderer | Gesamtbreite: 40 mm | |
Fördertyp: Zahnriemenförderer | Gesamtbreite: 80 mm |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
36121401
eCl@ss 4.1
36121401
eCl@ss 5.0
36120402
eCl@ss 5.1
36120402
eCl@ss 6.0.1
36120402
eCl@ss 7.1
36120402
eCl@ss 8.0
36120402
eCl@ss 11.0
36120402
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84879090