Assembly Set 8, Telescopic Rail 12.7x45.7

0.0.722.36


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 fastening brackets 8, Telescopic Rail 12.7x45.7, St, bright zinc-plated
8 T-Slot Nuts V 8 St M6, bright zinc-plated
8 Countersunk Screws DIN 7991 M6x12, St, bright zinc-plated
6 Button-Head Screws ISO 7380 M4x8, St, bright zinc-plated

Properties

Article number0.0.722.36
Lineline 8
ESD-safeNo
Weightm = 884 g
Delivery unit1 set

Description

Assembly Set 8, Telescopic Rail 12.7x45.7 includes the fixings needed to fasten a pair of item Telescopic Rails 12.7x45.7 to a profile frame. Additional cross profiles are therefore not required.
Using Assembly Set 8, Telescopic Rail 12.7x45.7 and the recommended screw-fastening methods ensures that the full load-carrying capacity of the Telescopic Rails can be utilised.

Downloads

CAD Data

"Assembly Set 8, Telescopic Rail 12.7x45.7" is a product-set and contains the same article 4 times. The representation in the CAD data therefore differs from the actual BOM content.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23250590
eCl@ss 8.0
23250590
eCl@ss 11.0
23250590
UNSPSC 7.0
56111905
UNSPSC 9.0
56111902
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
Customs tariff number
83024900