Automatic-Fastening Set
Technical Data
Scope of Delivery
Automatic Fastener 12, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912-M8x60, St, bright zinc-plated
T-Slot Nut 12 St M8, bright zinc-plated
Properties
Article number | 0.0.003.50 |
---|---|
Line | line 12 |
Property | bright zinc-plated |
ESD-safe | Yes |
Weight | m = 125 g |
Delivery unit | 1 set |
Tightening torque, bright zinc-plated | Mbz-p = 34 Nm |
Description
Automatic Fasteners are screwed into the profile groove and do not require any profile machining. Profiles can be retrofitted to constructions and moved at any time. Automatic Fasteners should generally be used in pairs.
Assembly Instructions
Variants
Sort by
Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 5 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 10 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 5 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 6 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 8 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181568