Back Stop


Selected variant
Back Stop D4-23 (0.0.659.05)
Back Stop D4-23
0.0.659.05
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Back Stop, PA, grey
Axle, St, stainless
Retaining plate, St, stainless

Properties

Article number0.0.659.05
LineLine D30
ESD-safeNo
Weightm = 18 g
Delivery unit1 set
Max. load-carrying capacityF = 250 N

Description

Assembly Instructions

First, remove 2 roller elements. Insert the retaining plate in the direction of travel (1.) then twist into place (2.). Next, insert the Back Stop (3) for Roller Conveyor 6 40x40 E D30 and one of the two roller elements you removed earlier (4.).

Variants

Sort by

Roller Conveyor:  St D30
Roller Conveyor:  Al 6 40x40 E

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
39269097