Castor Rail inserts
Technical Data
Scope of Delivery
Brush unit ESD, PA, black
Housing, PA-GF, black
Properties
Article number | 0.0.622.22 |
---|---|
Line | Work Bench System |
ESD-safe | Yes |
Weight | m = 18 g |
Force max | Fmax. = 10 N |
Delivery unit | 1 pce. |
Description
a: Castor Ball Inserts ESD
b: Castor Inserts D30/Castor Inserts D30 with Flanged Wheel, ESD-safety optional
c: Castor Rail 8 40x40, Brake
d: Roller Inserts 4xD11, ESD-safety optional
e: Brush Inserts ESD
f: Slide Strip Wedge Insert ESD
g: Castor Rail 8 40x40, Slide Strip ESD – raised installation
h: Castor Rail 8 40x40, Slide Strip ESD – low installation
Assembly Instructions
Variants
Sort by
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 with flanged wheel | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 | ESD-safe: ✓ | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 with flanged wheel | ESD-safe: ✓ | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 with flanged wheel | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 with flanged wheel | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D30-22 with flanged wheel | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D11-23 | ESD-safe: X | |
Type of transport: Roller elements | Colour: ![]() | Castor: Roller D11-23 | ESD-safe: ✓ | |
Type of transport: Balls | Colour: - | Castor: Ball D24 | ESD-safe: ✓ | |
Type of transport: Slide elements | Colour: ![]() | Castor: Wedge | ESD-safe: ✓ | |
Type of transport: Brushes | Colour: ![]() | Castor: Brush | ESD-safe: ✓ | |
Type of transport: Back Stop | Colour: ![]() | Castor: Back Stop | ESD-safe: ✓ |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 4.0
36121505
eCl@ss 7.1
36120490
eCl@ss 5.1
36129190
eCl@ss 6.0.1
23170490
eCl@ss 11.0
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
39269097