Brush Strip D30


Selected variant
Brush Strip D30 T1 ESD, black similar to RAL 9005 (0.0.655.37)
Brush Strip D30 T1 ESD, black similar to RAL 9005
0.0.655.37
Show all
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.655.37
LineLine D30
ESD-safeYes
Weightm = 147 g/m
Delivery unitcut-off max. 500 mm
MaterialPVC, ESD
Colourblack similar to RAL 9005

Description

Smooth but firm: Brushes made of PVC are stable enough to keep parts on track but soft enough to be gentle on sensitive surfaces.
Brush Strips D30 simply clip onto a Profile Tube D30. Two versions are available: Brush Strip D30 T1 has two parallel rows of brush that project vertically up and is also available in an ESD-safe design. Brush Strip D30 T2 ESD has two rows of brush that project out to the side and is ESD-safe as standard.

Variants

Sort by

Delivery unit:  Cut-offLength:  20 ... 500Colour:  Grey GreyMaterial:  Plastic (PVC)Bürstenausrichtung:  On top
Delivery unit:  PieceLength:  500 Colour:  Grey GreyMaterial:  Plastic (PVC)Bürstenausrichtung:  On top
Delivery unit:  Cut-offLength:  20 ... 500Colour:  Black BlackMaterial:  Plastic (PVC_ESD)Bürstenausrichtung:  On top
Delivery unit:  PieceLength:  500 Colour:  Black BlackMaterial:  Plastic (PVC_ESD)Bürstenausrichtung:  On top
Delivery unit:  PieceLength:  500 Colour:  Black BlackMaterial:  Plastic (PVC_ESD)Bürstenausrichtung:  At side

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
96035000