Technical Data
Scope of Delivery
Cap 8 160x80, St, white aluminium similar to RAL 9006
4 dome-head screws M8x14, St, bright zinc-plated
Properties
Article number | 0.0.674.49 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 324 g |
Delivery unit | 1 set |
Description
The Cap, combined with Cover Profile 76 Al (0.0.663.41), keeps dust out of the cable conduit. It is advisable to fit the Cap when using Sealing Plugs D19, as it ensures the Sealing Plugs cannot be forced out of the compressed air conduits. It also covers over cut edges safely.
Variants
Sort by
Shape: | Dimension X: 160 mm | Dimension Y: 80 mm | Colour: ![]() | Edge length X: 160 | |
Shape: | Dimension X: 160 mm | Dimension Y: 160 mm | Colour: ![]() | Edge length X: 160 | |
Shape: | Dimension X: 160 mm | Dimension Y: 160 mm | Colour: ![]() | Edge length X: 160 | |
Shape: | Dimension X: 240 mm | Dimension Y: 160 mm | Colour: ![]() | Edge length X: 240 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
73269098