Chain 3/8″ 1x44

0.0.730.94


Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.730.94
LineConveyors
ESD-safeYes
Weightm = 176 g
Number of links44
Delivery unit1 pce.

Description

Chain 3/8" 1x44 is used in motor fastening sets for conveyor belts with the item indirect drive. The chain transmits torque from the motor via Sprocket Wheel Set z10 d12 (0.0.730.99) to the drive pulley for either the flat belt or timing belt of the conveyor.
The endlessly riveted, single-row chain is supplied lubricated and ready for immediate use.
The chain should be replaced if signs of wear are identified. A deviation of up to 3 percent from its starting length is permissible on the chain.
The chain is supplied ready-lubricated and with wear and corrosion protection. To guarantee durability, it is advisable to regularly lubricate the chain with standard chain lubricants.
It is advisable to lubricate the chain after 100 hours of use and thereafter at regular intervals of 500 hours. Before applying new lubricant, use a clean cloth to remove old lubricant.

Assembly Instructions

Chain 3/8" 1x44 does not need to be pre-tensioned. To align the chain, position the motor at the top end of the slots when fastening the motor to the motor fastening set. The weight of the drive itself will be sufficient to adjust the chain accordingly.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31151607
eCl@ss 8.0
23179104
eCl@ss 11.0
23170403
eCl@ss 7.1
23179104
eCl@ss 5.0
23170403
eCl@ss 5.1
23170403
eCl@ss 6.0.1
23170403
eCl@ss 4.0
23170402
UNSPSC 7.0
26111505
eCl@ss 4.1
23170402
Customs tariff number
73151190