Sprocket Wheel Set z10 d12

0.0.730.99


Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 sprocket wheels z10 d12, St, black

Properties

Article number0.0.730.99
LineConveyors
ESD-safeYes
Weightm = 94 g
Delivery unit1 set

Description

Sprocket Wheel Set z10 d12 is used in motor fastening sets for conveyor belts with the item indirect drive. The two sprocket wheels transmit torque from the motor via Chain 3/8" 1x44 (0.0.730.94) to the drive pulley for either the flat belt or timing belt of the conveyor.
The durable sprocket wheels have hardened teeth. If wear is identified on one of the sprocket wheels, it is always advisable to use this set to replace both sprocket wheels.

Assembly Instructions

During installation, fit the chain around both sprocket wheels, then insert the sprocket wheels onto the relevant shafts and use the circlips of the motor fastening set for the indirect drive to fix the sprocket wheels in place.
When fastening the motor in place, position it at the top end of the slots. The weight of the drive itself will be sufficient to pretension the chain appropriately.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179105
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
UNSPSC 9.0
26111505
UNSPSC 7.0
26111505
eCl@ss 11.0
23170490
Customs tariff number
73269098