Technical Data
Scope of Delivery
Connecting block, St, black
Chain pick-up, St, black
2 Cap Screws DIN 912-M6x55, St, bright zinc-plated
2 hexagon nuts DIN 985-M6, St, bright zinc-plated
Properties
Article number | 0.0.463.46 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 300 g |
Force max | Fmax. = 1.400 N |
Delivery unit | 1 set |
Description
The connecting block is fastened to the carriage and the chain pick-up is inserted into the chain. After the carriage has been mounted onto the slide, the components are screwed together.
The connecting block must also be pinned (dowel ISO 2338-⌀ 6 mm) under high loads. The position of the dowels is determined by the ⌀ 5.5 mm holes which have been prepared.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179105
UNSPSC 9.0
26111505
eCl@ss 4.0
23170705
eCl@ss 4.1
23170705
eCl@ss 5.0
23179105
eCl@ss 5.1
23179105
eCl@ss 6.0.1
23179105
eCl@ss 7.1
23179105
eCl@ss 11.0
23170490
UNSPSC 7.0
26111505
Customs tariff number
84313900