Clamping Jaws D40

1.0.003.75


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 magnetic inserts

Properties

Article number1.0.003.75
Lineline 8
ESD-safeNo
Weightm = 185 g
Delivery unit1 pce.
MaterialPA

Description

Clamping jaws D40 are recommended when clamping round cross-section profiles in a vice as these protect the profiles from marking or damage.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21029107
eCl@ss 4.0
21020907
eCl@ss 4.1
21020907
eCl@ss 5.0
21029107
eCl@ss 5.1
21029107
UNSPSC 7.0
27112101
UNSPSC 9.0
27112101
eCl@ss 6.0.1
21029107
eCl@ss 7.1
21029107
eCl@ss 11.0
21020706
Customs tariff number
39269097