Clip 8 PA, black

0.0.422.38


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Recommended number: 4 pce./m

Properties

Article number0.0.422.38
Lineline 8
ESD-safeNo
Weightm = 3 g
Delivery unit1 pce.
MaterialPA-GF
Colourblack

Description

Clip 8 PA is inserted into the profile groove.
Matching to the wall thickness of the Panel Element by adjusting the positions of Double Panel Profile 8 Al and Clip 8 PA.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041423
eCl@ss 4.1
22041423
eCl@ss 11.0
23240190
eCl@ss 6.0.1
23210192
UNSPSC 9.0
31141501
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 7.1
23240190
UNSPSC 7.0
31141501
Customs tariff number
39269097