Compound Slide

0.0.654.39


Technical Data

Work Bench System
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Runway Profile 8 40x40
1 Castor Rail 8 Cap 40x40
1 Runway Slide Set 8 40x40
1 Tool Slide 40x40
Fastening elements
Notes on Use and Installation

Properties

Article number0.0.654.39
LineWork Bench System
ESD-safeNo
Weightm = 1,2 kg
Delivery unit1 set

Description

What could be better than an item work bench with a Compound Slide Overhang? A work bench with two Compound Slides!
Simply insert another Compound Slide into an existing Compound Slide Overhang and users can manoeuvre another tool easily across the entire working surface, making sure their tools are always close to hand.
The additional Compound Slide now provides even more flexibility in two directions of movement!

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
84879090